MAX6029

PRODUCTION

Ultra-Low-Power Precision Series Voltage Reference

Part Models
16
1ku List Price
Starting From $3.38
Viewing:

Part Details

  • Ultra-Low 5.25µA (max) Supply Current
  • ±0.15% (max) Initial Accuracy
  • 30ppm/°C (max) Temperature Coefficient
  • 4mA Output Source Current
  • 1mA Output Sink Current
  • 2.5V to 12.6V Supply Range
  • Low 200mV Dropout
  • Stable with Capacitive Loads Up to 10µF
  • No External Capacitors Required
  • Miniature 5-Pin SOT23 Package, 8-Pin SO Package
MAX6029
Ultra-Low-Power Precision Series Voltage Reference
MAX6029: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 1
MAX6129 PRODUCTION Ultra-Low-Power Series Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX5216PMB1

MAX5216PMB1 Peripheral Module

Features and Benefits

  • High-Accuracy 16-Bit DAC with On-Board Precision Voltage Reference
  • Low Gain and Offset Errors
  • Buffered Voltage Output Directly Drives 10kΩ Loads
  • Optional External Voltage Reference (Jumper Selectable)
  • 6-Pin Pmod-Compatible Connector (SPI)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5216PMB1 peripheral module provides the necessary hardware to interface the MAX5216 16-bit DAC to any system that utilizes Pmod™-compatible expansion ports configurable for SPI communication. The IC is a single-channel, low-power, buffered voltage-output DAC. The reference voltage for the DAC is provided by a 2.5V output version of the MAX6029 voltage reference (0.15% initial accuracy, 30ppm/°C). Digital noise is minimized by having SPI input buffers powered down after completion of each serial input frame.

Refer to the MAX5216 IC data sheet for detailed information regarding operation of the IC.

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communications Systems
  • Gain and Offset Adjustment
  • Process Controls and Servo Loops

MAX5216PMB1
MAX5216PMB1 Peripheral Module
MAX5216PMB1 Board Photo

Latest Discussions

No discussions on max6029 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed