MAX6129

PRODUCTION

Ultra-Low-Power Series Voltage Reference

Part Models
19
1ku List Price
Starting From $1.11

Part Details

  • Ultra-Low 5.25µA (max) Supply Current
  • 4mA Output Source Current
  • 1mA Output Sink Current
  • ±0.4% (max) Initial Accuracy
  • 40ppm/°C (max) Temperature Coefficient
  • 2.5V to 12.6V Supply Range
  • Low 200mV Dropout
  • Stable with Capacitive Loads Up to 10µF
  • No External Capacitors Required
  • Miniature 5-Pin SOT23 Package
  • MAX6129
    Ultra-Low-Power Series Voltage Reference
    Ask a Question

    Documentation

    Learn More

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Series Voltage References 1
    MAX6018 PRODUCTION Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX6129 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed