MAX5933B

Positive High-Voltage, Hot-Swap Controllers

Viewing:

Part Details

  • Pin- and Function-Compatible with the LT1641-2 (MAX5947B)
  • Provides Safe Hot Swap for +9V to +80V Power-Supply Range (MAX5947A/B/C)
  • Safe Board Insertion and Removal from Live Backplanes
  • Latched/Autoretry Management
  • Active-Low or Active-High Power-Good Output
  • Programmable Foldback Current Limiting
  • High-Side Drive for an External N-Channel MOSFET
  • Built-In Thermal Shutdown
  • Undervoltage Lockout (UVLO)
  • Overvoltage Protection
  • User-Programmable Supply Voltage Power-Up Rate
MAX5933B
Positive High-Voltage, Hot-Swap Controllers
MAX5933A, MAX5933B, MAX5933C, MAX5933D, MAX5933E, MAX5933F, MAX5947A, MAX5947B, MAX5947C: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
MAX5932 PRODUCTION Positive High-Voltage, Hot-Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX5933A
  • MAX5933B
  • MAX5933C
  • MAX5933D
  • MAX5933E
  • MAX5933F
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX5933B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed