MAX5898
MAX5898
NOT RECOMMENDED FOR NEW DESIGNS16-Bit, 500Msps, Interpolating and Modulating Dual DAC with Interleaved LVDS Inputs
- Part Models
- 2
- 1ku List Price
- Starting From $31.06
Viewing:
Part Details
- 71dB ACLR at fOUT = 61.44MHz (Four-Carrier WCDMA)
- Meets Multicarrier UMTS, cdma2000®, GSM Spectral Masks (fOUT = 122MHz)
- Noise Spectral Density = -160dBFS/Hz at fOUT = 16MHz
- 90dBc SFDR at Low-IF Frequency (10MHz)
- 88dBc SFDR at High-IF Frequency (50MHz)
- Low Power: 831mW (fCLK = 250MHz)
- User Programmable
- Selectable 2x, 4x, or 8x Interpolating Filters
- < 0.01dB Passband Ripple
- > 95dB Stopband Rejection
- Selectable Real or Complex Modulator Operation
- Selectable Modulator LO Frequency: OFF, fIM / 2, or fIM / 4
- Selectable Output Filter: Lowpass or Highpass
- Per Channel Gain and Offset Adjustment
- Selectable 2x, 4x, or 8x Interpolating Filters
- EV Kit Available (Order the MAX5898EVKIT)
The MAX5898 programmable interpolating, modulating, 500Msps, dual digital-to-analog converter (DAC) offers superior dynamic performance and is optimized for high-performance wideband, single- and multicarrier transmit applications. The device integrates a selectable 2x/4x/8x interpolating filter, a digital quadrature modulator, and dual 16-bit, high-speed DACs on a single integrated circuit. At 30MHz output frequency and 500Msps update rate, the in-band SFDR is 81dBc, while only consuming 1.2W. The device also delivers 71dB ACLR for four-carrier WCDMA at a 61.44MHz output frequency.
The selectable interpolating filters allow lower input data rates while taking advantage of the high DAC update rates. These linear-phase interpolation filters ease reconstruction filter requirements and enhance the passband dynamic performance. Each channel includes offset and gain programmability, allowing the user to calibrate out local oscillator (LO) feedthrough and sideband suppression errors generated by analog quadrature modulators.
The MAX5898 features a fIM / 4 digital image-reject modulator. This modulator generates a quadrature-modulated IF signal that can be presented to an analog I/Q modulator to complete the upconversion process. A second digital modulation mode allows the signal to be frequency-translated with image pairs at fIM / 2 or fIM / 4.
The MAX5898 features a standard LVDS interface for low electromagnetic interference (EMI). Interleaved data is applied through a single 16-bit bus. A 3.3V SPI™ port is provided for mode configuration. The programmable modes include the selection of 2x/4x/8x interpolating filters, fIM / 2, fIM / 4 or no digital quadrature modulation with image rejection, individual channel gain and offset adjustment, and offset binary or two's-complement data interface.
Compatible versions with CMOS interfaces and 12-, 14-, and 16-bit resolutions are also available. Refer to the MAX5893 data sheet for 12-bit CMOS, MAX5894 for 14-bit CMOS, and the MAX5895 for 16-bit CMOS versions.
See a parametric table of the complete family of pin-compatible, 12-/14-/16-bit high-speed DACs.
Applications
- Analog Quadrature Modulation Architectures
- Base Stations: 3G Multicarrier UMTS, CDMA, and GSM
- Broadband Cable Infrastructure
- Broadband Wireless Transmitters
- Instrumentation and Automatic Test Equipment (ATE)
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5898EGK+D | 68-LFCSP-10X10X0.85 | ||
MAX5898EGK+TD | 68-LFCSP-10X10X0.85 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 25, 2016 - 1622 ASSEMBLY |
||
MAX5898EGK+D |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fast Precision D/A Converters 3 | ||
MAX5895 | LAST TIME BUY | 16-Bit, 500Msps Interpolating and Modulating Dual DAC with CMOS Inputs |
MAX5894 | Obsolete | 14-Bit, 500Msps, Interpolating and Modulating Dual DAC with CMOS Inputs |
MAX5893 | LAST TIME BUY | 12-Bit, 500Msps Interpolating and Modulating Dual DAC with CMOS Inputs |
I/Q Demodulators 1 | ||
MAX2022 | PRODUCTION | High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5898 yet. Have something to say?
Start a Discussion on EngineerZone®