MAX5486

PRODUCTION

Stereo Volume Control with Pushbutton Interface

Provides a Stereo Audio Volume Control Solution Featuring a Debounced Pushbutton Up/Down Interface and LED Indicator Drivers

Part Models
2
1ku List Price
Starting From $2.18

Part Details

  • Debounced Pushbutton Interface
  • SmartWiper Control Advances Wiper Rate
  • Low-Power Wiper Buffers Provide 0.003% THD
  • Bias Generator Eliminates External Op Amps
  • Five-Segment LED Volume/Balance Indicator
  • Clickless Switching
  • Logarithmic Taper Volume Control with (31) 2dB Steps
  • Single +2.7V to +5.5V or Dual ±2.7V Supply Voltage Operation
  • Power-On Reset to -12dBFS Wiper Position
  • MUTE-bar Function Toggles to 90dB (typ)
  • Low 1µA Shutdown Supply Current
  • 40kΩ End-to-End Fixed Resistance Value
  • Small, 24-Pin TSSOP Package
  • MAX5486
    Stereo Volume Control with Pushbutton Interface
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5486 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed