MAX5471

PRODUCTION

32-Tap, Nonvolatile, Linear-Taper Digital Potentiometers in SOT23

Industry's First 32-Tap, Nonvolatile Digital Potentiometers in a SOT23 have Ultra-Low Temperature Drift

Part Models
2
1ku List Price
Starting From $0.78
Viewing:

Part Details

  • Wiper Position Stored in Nonvolatile Memory and Recalled Upon Power-Up
  • Tiny SOT23 Package
  • 35ppm/°C End-to-End Resistance Temperature Coefficient
  • 5ppm/°C Ratiometric Temperature Coefficient
  • 32 Tap Positions
  • Voltage-Divider or Variable-Resistor Potentiometer Configuration
  • 50kΩ and 100kΩ End-to-End Resistance Values
  • 1µA (max) Static Supply Current
  • 2.7V to 5.25V Single-Supply Operation
  • 200,000 Wiper Store Cycles
  • 50-Year Wiper Data Retention
MAX5471
32-Tap, Nonvolatile, Linear-Taper Digital Potentiometers in SOT23
MAX5471, MAX5472, MAX5474, MAX5475: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5474EVKIT

Evaluation Kit for the MAX5474

Features and Benefits

  • 2.7V to 5.25V Single-Supply Operation
  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • On-Board USB Interface Circuit
  • USB Powered
  • USB-PC Connection (Cable Included)
  • Stand-Alone Operation Using On-Board Switches
  • PCB Pads for User-Supplied Microcontroller Interface Signals
  • PCB Pads for Potentiometer Signals (L, W, H)
  • Proven USB-Compatible PCB Layout
  • Evaluates the MAX5474/MAX5475 in 8-Pin SOT23 Package
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX5474 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that evaluates the MAX5474 IC. The MAX5474 is a 32-tap, 50kΩ nonvolatile, linear-taper digital potentiometer. Windows® 2000/XP/Vista-compatible software is available to provide a convenient user interface for exercising the MAX5474 features.

The MAX5474 EV kit provides three options to control the MAX5474 wiper position using logic-input signals. The MAX5474 logic-input signals can be controlled by an on-board USB interface circuit, PCB interfacing pads, or switches on the EV kit circuit for stand-alone operation.

The EV kit can operate from a 3.3V source generated from the USB interface circuit or from a 2.7V to 5.25V external DC power supply. The EV kit can also evaluate the MAX5475 (100kΩ) after IC replacement (U1).

Applications

  • Audio Volume Control
  • Liquid-Crystal Display (LCD) Screen Adjustment
  • Mechanical Potentiometer Replacements
  • Programmable Filters

MAX5474EVKIT
Evaluation Kit for the MAX5474

Latest Discussions

No discussions on max5471 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed