MAX5466

PRODUCTION

32-Tap FleaPoT™, 2-Wire Digital Potentiometers

Industry's Smallest Digital Potentiometer

Part Models
2
1ku List Price
Starting From $0.70
Viewing:

Part Details

  • Miniature SC70 and SOT23 Packages
  • 0.3µA Ultra-Low Supply Current
  • +2.7V to +5.5V Single-Supply Operation
  • Glitchless Switching Between Resistor Taps
  • Power-On Reset to Midscale
  • 2-Wire Up/Down Serial Interface
  • 10kΩ, 50kΩ, and 100kΩ Resistance Values
MAX5466
32-Tap FleaPoT™, 2-Wire Digital Potentiometers
MAX5460, MAX5461, MAX5462, MAX5463, MAX5464, MAX5465, MAX5466, MAX5467, MAX5468: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOT) 5
MAX5160 PRODUCTION Low-Power Digital Potentiometers
MAX5161 LAST TIME BUY Low-Power Digital Potentiometers
MAX5400 PRODUCTION 256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23
MAX5401 PRODUCTION 256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23
MAX5402 PRODUCTION 256-Tap, µPoT Low-Drift, Digital Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5466 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed