MAX5457
PRODUCTIONStereo Audio Taper Potentiometers with Pushbutton Interface
- Part Models
- 2
- 1ku List Price
- Starting From $1.69
Part Details
- SmartWiper Control Provides Accelerated Wiper Motion
- Debounced Pushbutton Interface with Internal Pullup Resistors
- Logarithmic Taper with 2dB Steps Between Taps
- Single +2.7V to +5.5V or Dual ±2.7V Supply Operation
- Low 0.5µA Standby Supply Current
- Clickless Switching
- 10kΩ End-to-End Fixed Resistance Value
- Mute Function to -90dB (typ)
- Power-On Reset to -12dB Wiper Position
- 32 Tap Positions for Each Wiper
- Small 16-Pin QSOP Package
Applications
- Fading and Balancing Stereo Signals
- Stereo Blending and Mixing
- Stereo Volume Control
Documentation
Data Sheet 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5457EEE+ | 16-QSOP-150_MIL | ||
MAX5457EEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX5457EEE+ | PRODUCTION | |
MAX5457EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX5406 | Audio Processor with Pushbutton Interface |
Latest Discussions
No discussions on MAX5457 yet. Have something to say?
Start a Discussion on EngineerZone®