MAX5454
PRODUCTIONDual, 256-Tap, Up/Down Interface, Digital Potentiometers
Industry's Smallest Dual 256-Tap Digital Potentiometer
- Part Models
- 2
- 1ku List Price
- Starting From $3.30
Part Details
- Small-Footprint Packages
- 10-Pin µMAX (MAX5450/MAX5452/MAX5454)
- 14-Pin TSSOP (MAX5451/MAX5453/MAX5455)
- 256-Tap Positions
- Independent Up/Down Potentiometer Controls (MAX5451/MAX5453/MAX5455)
- Ultra-Low 0.1µA Supply Current
- +2.7V to +5.5V Single-Supply Operation
- Low 35ppm/°C End-to-End Temperature Coefficient
- Power-On Reset Sets Wiper to Midscale (Position 127)
- Glitchless Switching Between the Resistor Taps
- 10kΩ, 50kΩ, 100kΩ Resistance Values
The MAX5450—MAX5455 are a family of dual digital potentiometers that perform the same function as a mechanical potentiometer or variable resistor. The MAX5451/MAX5453/MAX5455 have two 3-terminal potentiometers and the MAX5450/MAX5452/MAX5454 have two 2-terminal variable resistors. The MAX5450—MAX5455 operate from a +2.7V to +5.5V single-supply voltage and use an ultra-low supply current of 0.1µA. These devices consist of two fixed resistors each with 256 digitally-controlled wiper contacts. The convenient power-on reset (POR) sets the wiper to midscale position at power-up and the easy-to-use up/down interface allows glitchless switching between resistor taps. Six inputs control the 14-pin MAX5451/MAX5453/MAX5455 potentiometers. Four inputs control the 10-pin MAX5450/MAX5452/MAX5454 variable resistors.
The MAX5450—MAX5455 are ideal for applications requiring digitally-controlled resistors. Three resistance values are available: 10kΩ, 50kΩ, and 100kΩ. An end-to-end resistor temperature coefficient of 35ppm/°C and a ratiometric temperature coefficient of 5ppm/°C make the MAX5450—MAX5455 excellent choices for adjustable gain circuit requiring low-temperature drift.
The MAX5450—MAX5455 are available in 10-pin µMAX® and 14-pin TSSOP packages. Each device is guaranteed over the extended—industrial temperature range (-40°C to +85°C).
Applications
- Adjustable Linear Regulators
- Adjustable Voltage Reference
- Impedance Matching
- LCD Screen Adjustment
- Low-Drift Programmable-Gain Amplifier (PGA)
- Mechanical Potentiometer Replacement
- Programmable Filters, Delays, Time Constants
- Volume Control
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5454EUB+ | 10-MINI_SO-N/A | ||
MAX5454EUB+T | 10-MINI_SO-N/A |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Potentiometers (DigiPOT) 6 | ||
MAX5403 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX |
MAX5404 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX |
MAX5405 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX |
MAX5413 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP |
MAX5414 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP |
MAX5415 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP |
Latest Discussions
No discussions on max5454 yet. Have something to say?
Start a Discussion on EngineerZone®