MAX5450

PRODUCTION

Dual, 256-Tap, Up/Down Interface, Digital Potentiometers

Industry's Smallest Dual 256-Tap Digital Potentiometer

Part Models
2
1ku List Price
Starting From $2.82

Part Details

  • Small-Footprint Packages
    • 10-Pin µMAX (MAX5450/MAX5452/MAX5454)
    • 14-Pin TSSOP (MAX5451/MAX5453/MAX5455)
  • 256-Tap Positions
  • Independent Up/Down Potentiometer Controls (MAX5451/MAX5453/MAX5455)
  • Ultra-Low 0.1µA Supply Current
  • +2.7V to +5.5V Single-Supply Operation
  • Low 35ppm/°C End-to-End Temperature Coefficient
  • Power-On Reset Sets Wiper to Midscale (Position 127)
  • Glitchless Switching Between the Resistor Taps
  • 10kΩ, 50kΩ, 100kΩ Resistance Values
MAX5450
Dual, 256-Tap, Up/Down Interface, Digital Potentiometers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOT) 6
MAX5403 PRODUCTION Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX
MAX5404 PRODUCTION Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX
MAX5405 PRODUCTION Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX
MAX5413 PRODUCTION Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5450 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed