MAX5439
PRODUCTION±15V, 128-Tap, Low-Drift Digital Potentiometers
128-Tap, Low-Drift, High-Voltage (±5V to ±15V) Digital Potentiometers in Packages Half the Size of Comparable Devices in 8-Pin SO
- Part Models
- 2
- 1ku List Price
- Starting From $6.20
Part Details
- +10V to +30V Single-Supply Operation
- -28V to -10V Single Negative Supply Operation
- ±5V to ±15V Dual-Supply Operation
- 128 Tap Positions
- Uncommitted High-Voltage Amplifier (MAX5437/MAX5439)
- Low Temperature Coefficient
- 35ppm/°C (End-to-End)
- 5ppm/°C (Ratiometric)
- Small-Footprint Packages
- 10-Pin µMAX (MAX5436/MAX5438)
- 14-Pin TSSOP (MAX5437/MAX5439)
- Glitchless Switching Between the Resistor Taps
- 3-Wire SPI/QSPI/MICROWIRE-Compatible Serial Interface
- 50kΩ/100kΩ End-to-End Resistances
- Power-On Reset: Wiper Goes to Midscale (Position 64)
The MAX5436-MAX5439 are 128-tap high-voltage (±5V to ±15V) digital potentiometers in packages that are half the size of comparable devices in 8-pin SO. They perform the same function as mechanical potentiometers, but replace the mechanics with a simple digital interface. The digital logic is powered by a separate single +2.7V to +5.25V supply voltage (VCC). The resistor string uses its own analog supplies (VDD and VSS) that require VDD - VSS to be greater than 9V and less than 31.5V. This allows for greater flexibility in voltage ranges that can be used with these devices. Examples of analog supply ranges include not only dual voltages of ±5V to ±15V, but single-supply voltages, such as +10V, +15V, +30V, -30V, and more, as long as the ranges of VDD - VSS and VCC - VSS are met.
The MAX5437/MAX5439 include an on-chip, high-voltage, uncommitted amplifier, providing additional reductions in board space and cost. Other features include low 35ppm/°C end-to-end and 5ppm/°C ratio-metric resistor temperature coefficients, a 3-wire SPI™/QSPI™/MICROWIRE™-compatible serial interface, and a power-on reset to midscale.
The MAX5436/MAX5438 are available in 10-pin µMAX® packages. The MAX5437/MAX5439 are available in 14-pin TSSOP package. Each device is guaranteed over the extended temperature range of -40°C to +85°C.
Applications
- Audio Volume Control
- Data Acquisition Systems
- LCD Screen Contrast Adjustment
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacements
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5439EUD+ | Thin Shrink Small-Outline Package | ||
MAX5439EUD+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX5439EUD+ | PRODUCTION | |
MAX5439EUD+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max5439 yet. Have something to say?
Start a Discussion on EngineerZone®