MAX543
PRODUCTIONSerial, CMOS, Multiplying, 12-Bit DAC in 8-Pin Package
Single, Serial, Current-Output DAC in a SO Package
- Part Models
- 16
- 1ku List Price
- Starting From $8.17
Part Details
- 12-Bit Accuracy in 8-Pin MiniDIP or SO
- Fast 3-Wire Serial Interface
- Low INL and DNL (±1/2 LSB Max)
- Gain Accuracy to ±1LSB Max
- Low Gain Tempco (5ppm/°C Max)
- Operates with +5V or +15V Supplies
- TTL/CMOS Compatible
- ESD Protected
The MAX543 is a 12-bit, current-output, multiplying digital-to-analog converter (DAC) that comes in space-saving 8-pin DIP and 8- or 16-pin surface-mount SO packages. Its 3-wire serial interface saves additional board space and also results in low power dissipation. When used with microprocessors (µPs) with a serial port, the MAX543 minimizes the digital noise feedthrough from its input pins to its output. The serial port can be used as a dedicated analog bus and kept inactive while the MAX543 is in use. Serial interfacing also reduces the complexity of opto- or transformer-isolated applications.
The MAX543 contains a 12-bit R-2R type DAC, a serial-in parallel-out shift register, a DAC register and control logic. On the rising edge of the clock (CLK) pulse, the serial input (SRI) data is shifted into the MAX543. When all the data is clocked in, it is transferred into the DAC register by taking the active-low LOAD input low. The MAX 543 is specified with a single power supply of either +5V or +15V. With a +5V supply, the digital inputs are TTL and +5V CMOS compatible. High-voltage CMOS compatibility is maintained with a +15V supply. Maxim’s MAX543 uses low-tempco thin-film resistors laser trimmed to ±¼ LSB linearity and better than ±1 LSB gain accuracy. The digital inputs are protected against electrostatic discharge (ESD) damage and can typically withstand over 5,000V of ESD voltages
Applications
- µP-Controlled Systems
- Automatic Calibration
- Digitally Controlled Filters
- Motion-Control Systems
- Programmable Amplifiers/Attenuators
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX543ACPA+ | 8-PDIP-300_MIL | ||
MAX543ACSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX543ACWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX543ACWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX543AEPA+ | 8-PDIP-300_MIL | ||
MAX543AESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX543AESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX543AEWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX543BCPA+ | 8-PDIP-300_MIL | ||
MAX543BCSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX543BCSA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX543BCWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX543BCWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX543BEPA+ | 8-PDIP-300_MIL | ||
MAX543BESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX543BESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX543ACSA+ | PRODUCTION | |
MAX543AESA+ | PRODUCTION | |
MAX543AESA+T | PRODUCTION | |
MAX543BESA+ | PRODUCTION | |
MAX543BESA+T | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
MAX543BCSA+ | PRODUCTION | |
MAX543BCSA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplying Current Output D/A Converters 1 | ||
MAX551 | PRODUCTION | +3V/+5V, 12-Bit, Serial, Multiplying DACs in 10-Pin µMAX Package |
Latest Discussions
No discussions on max543 yet. Have something to say?
Start a Discussion on EngineerZone®