MAX5429

PRODUCTION

32-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers

Part Models
2
1ku List Price
Starting From $0.88

Part Details

  • Wiper Position Stored After One-Time Fuse Programming
  • User-Defined Power-On Reset Position
  • 35ppm/°C End-to-End Temperature Coefficient and 5ppm/°C Ratiometric Temperature Coefficient
  • 32 Tap Positions
  • Tiny 8-Pin QFN and µMAX Packages
  • Ultra-Low 1.5µA (max) Static Supply Current
  • 2.7V to 5.5V Single-Supply Operation
  • Wiper Position Programmed Through Simple 2-Wire Serial Interface
  • 10kΩ, 50kΩ, and 100kΩ End-to-End Resistances
  • EV Kit Available
  • MAX5429
    32-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    MAX5427EVKIT

    Evaluation Kit for the MAX5427, MAX5428, and MAX5429

    Features and Benefits

    • On-Board 8-Pin µMAX Socket
    • Windows 95/98/2000 Evaluation Software
    • Software Adjusts and Programs Wiper Position
    • Fully Assembled and Tested

    Product Details

    The MAX5427 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX5427 digital potentiometer. Included software generates the required signals for one-time-programmable operation and allows easy control of the wiper position. An on-board 8-pin µMAX® socket eases replacement of the device. The EV kit is designed to be connected to a standard IBM®-compatible PC-parallel (printer) port.

    Windows® 95/98/2000-compatible software provides a user-friendly interface to exercise the MAX5427's features. The program is menu driven and offers a graphic user interface with control buttons. (Note: Windows 2000 requires the installation of a driver; refer to Win2000.pdf or Win2000.txt located on the diskette for information.)

    This EV kit can also be used to evaluate the MAX5428 and MAX5429 digital potentiometers.

    Applications

    • Mechanical Potentiometer Replacements
    • Products Using One-Time Factory Calibration

    MAX5427EVKIT
    Evaluation Kit for the MAX5427, MAX5428, and MAX5429

    Latest Discussions

    No discussions on MAX5429 yet. Have something to say?

    Start a Discussion on EngineerZone®