MAX5426
LAST TIME BUYPrecision Resistor Network for Programmable Instrumentation Amplifiers
- Part Models
- 4
- 1ku List Price
- Starting From $5.06
Part Details
- Differential Gains: AV = 1, 2, 4, 8
- Gain Accurate to 0.025%, 0.09%, or 0.5%
- Dual Supply ±5V to ±15V Operation
- Low 36µA Supply Current
- Simple CMOS/TTL Logic Compatible 2-Wire Parallel Interface
- Space-Saving 14-Pin TSSOP Package (6.4mm x 5mm)
- OFFSET Pin Available to Offset the Output of the Differential Amplifier
The MAX5426 is a precision resistor network optimized for use with programmable instrumentation amplifiers. The MAX5426 operates from dual ±5V to ±15V supplies and consumes less than 40µA of supply current. Designed to be used in the traditional three op amp instrumentation amplifier topology, this device provides noninverting gains of 1, 2, 4, and 8 that are accurate to 0.025% (A-grade), 0.09% (B-grade), or 0.5% (C-grade) over the extended temperature range (-40°C to +85°C). The MAX5426 is available in the 6.4mm x 5mm 14-pin TSSOP package.
Applications
- Gain Control in RF Power Amplifiers
- General-Purpose Programmable Instrumentation Amplifiers
- Precision Dual Attenuator
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5426AEUD+ | Thin Shrink Small-Outline Package | ||
MAX5426BEUD+ | Thin Shrink Small-Outline Package | ||
MAX5426CEUD+ | Thin Shrink Small-Outline Package | ||
MAX5426CEUD+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 30, 2023 - 2358N WAFER FAB |
||
MAX5426AEUD+ | LAST TIME BUY | |
MAX5426BEUD+ | LAST TIME BUY | |
MAX5426CEUD+ | LAST TIME BUY | |
MAX5426CEUD+T | LAST TIME BUY | |
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX5426BEUD+ | LAST TIME BUY | |
MAX5426CEUD+ | LAST TIME BUY | |
MAX5426CEUD+T | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 2
Latest Discussions
No discussions on max5426 yet. Have something to say?
Start a Discussion on EngineerZone®