MAX5421

PRODUCTION

Digitally Programmable Precision Voltage Divider for PGAs

Part Models
5
1ku List Price
Starting From $1.49
Viewing:

Part Details

  • Four Precision Divider Ratios For Noninverting Gains of 1, 2, 4, and 8 in PGAs
  • 0.025%, 0.09%, or 0.5% Ratio Accuracy Guaranteed Over -40°C to +85°C
  • On-Chip Matching Resistor for Op Amp Bias- Current Compensation (MAX5421)
  • 5V Single or ±5V Dual Supply Operation
  • Low 3µA Supply Current
  • CMOS/TTL Logic Compatible 2-Wire Parallel Interface
  • Small 8-Pin and 10-Pin µMAX Packages
  • MAX5421
    Digitally Programmable Precision Voltage Divider for PGAs
    MAX5420, MAX5421: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max5421 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed