MAX5183
MAX5183
PRODUCTIONDual, 10-Bit, 40MHz, Current/Voltage Simultaneous-Output DACs
- Part Models
- 2
- 1ku List Price
- Starting From $7.02
Viewing:
Part Details
- 2.7V to 3.3V Single-Supply Operation
- Wide Spurious-Free Dynamic Range: 70dB at fOUT = 2.2MHz
- Fully Differential Outputs for Each DAC
- ±0.5% FSR Gain Mismatch
- ±0.2° Phase Mismatch
- Low-Current Standby or Full-Shutdown Modes
- Internal 1.2V Low-Noise Bandgap Reference
- Small 28-Pin QSOP Package
The MAX5180 contains two 10-bit, simultaneous-update, current-output digital-to-analog converters (DACs) designed for superior performance in communications systems requiring analog signal reconstruction with low distortion and low-power operation. The MAX5183 provides equal specifications, with on-chip precision resistors for voltage output operation. The devices are designed for 10pV-s glitch operation to minimize unwanted spurious signal components at the output. An on-board 1.2V bandgap circuit provides a well-regulated, low-noise reference that can be disabled for external reference operation.
The MAX5180/MAX5183 are designed to provide a high level of signal integrity for the least amount of power dissipation. The DACs operate from a single supply of 2.7V to 3.3V. Additionally, these DACs have three modes of operation: normal, low-power standby, and complete shutdown, which provides the lowest possible power dissipation with 1µA (max) shutdown current. A fast wake-up time (0.5µs) from standby mode to full DAC operation conserves power by activating the DACs only when required.
The MAX5180/MAX5183 are packaged in a 28-pin QSOP and are specified for the extended (-40°C to +85°C) temperature range. For lower-resolution, dual 8-bit versions, refer to the MAX5186/MAX5189 data sheet.
Applications
- Arbitrary Waveform Generation (AWG)
- Digital Signal Processing (DSP)
- Imaging
- Signal Reconstruction of I and Q Transmit
- Signals
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5183BEEI+ | 28-QSOP-150_MIL | ||
MAX5183BEEI+T | 28-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on max5183 yet. Have something to say?
Start a Discussion on EngineerZone®