MAX5109

Nonvolatile, Dual, 8-Bit DACs with 2-Wire Serial Interface

Dual 8-Bit DAC with 2-Wire Serial Interface Features Nonvolatile Registers

Viewing:

Part Details

  • Nonvolatile Registers Initialize DACs to Stored States
  • +2.7V to +5.25V Single-Supply Operation
  • Dual 8-Bit DACs with Independent High and Low Reference Inputs
  • Rail-to-Rail Output Buffers
  • Low 200µA per DAC Supply Current
  • Power-Down Mode Reduces Supply Current to 25µA (max)
  • 400kHz, I²C-Compatible, 2-Wire Serial Interface
  • Asynchronous Active-Low MUTE Input
  • Small 16-Pin QSOP Package
MAX5109
Nonvolatile, Dual, 8-Bit DACs with 2-Wire Serial Interface
MAX5109: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multichannel Voltage Output D/A Converters 1
MAX5116 PRODUCTION Nonvolatile, Quad, 8-Bit DACs with 2-Wire Serial Interface
Product 1
MAX5115 Nonvolatile, Quad, 8-Bit DACs with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5109 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed