MAX5099

LAST TIME BUY

Dual, 2.2MHz, Automotive Synchronous Buck Converter with 80V Load-Dump Protection

High-Switching Dual Regulator Operates Outside of AM Frequency Band and Provides Up to 80V Load-Dump Protection

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Wide 4.5V to 5.5V or 5.2V to 19V Input Voltage Range with 80V Load-Dump Protection
  • Dual-Output DC-DC Converter with Integrated Power MOSFETs
  • Adjustable Outputs from 0.8V to 0.9VIN
  • Output Current Capability Up to 2A and 1A
  • Switching Frequency Programmable from 200kHz to 2.2MHz
  • Synchronization Input (SYNC)
  • Individual Converter Enable Input and Power-Good Output
  • Low-IQ (7µA) Standby Current (ON/OFF)
  • Internal Digital Soft-Start and Soft-Stop
  • Short-Circuit Protection on Outputs and Maximum Duty-Cycle Limit
  • Overvoltage Protection on Outputs with Auto Restart
  • Thermal Shutdown
  • Thermally Enhanced 32-Pin TQFN Package Dissipates Up to 2.7W at +70°C
MAX5099
Dual, 2.2MHz, Automotive Synchronous Buck Converter with 80V Load-Dump Protection
MAX5099: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 2
MAX5073 PRODUCTION 2.2MHz, Dual-Output Buck or Boost Converter with Internal Power MOSFETs
MAX5072 PRODUCTION 2.2MHz, Dual-Output Buck or Boost Converter with POR and Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5099EVKIT

Evaluation Kit for the MAX5099 and MAX5098A

Features and Benefits

  • Load-Dump Protection Circuit Withstands Input Transients Up to 80V
  • 5.2V to 19V Input Supply Voltage Range
  • Configurable to Work from 4.5V to 5.5V Input Supply Voltage Range
  • 5V at 2A Output (Converter 1)
  • 3.3V at 1A Output (Converter 2)
  • 180° Out-of-Phase Operation Reduces Input Capacitance
  • Configurable Switching Frequency (200kHz to 2.2MHz)
  • Individual Enable Inputs and SYNC Input
  • Power-On Sequencing
  • Low-Cost Solution
  • Evaluates the MAX5099/MAX5098A in a 32-Pin (5mm x 5mm) TQFN Package
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX5099 evaluation kit (EV kit) is an assembled and tested PCB that contains all the components necessary to evaluate the MAX5099 IC. The MAX5099 is a dual-output, synchronous step-down DC-DC converter. The EV kit is powered from a DC supply providing 5.2V to 19V and up to 5A. The EV kit can also be reconfigured for an input range between 4.5V to 5.5V. The EV kit is designed to withstand a load-dump condition up to 80V.

The MAX5099 EV kit can deliver 5V at 2A from the first step-down DC-DC converter output and 3.3V at up to 1A from the second step-down DC-DC converter output. The MAX5099 switching frequency is set to 1.9MHz, and the two outputs switch 180° out-of-phase with respect to each other. A SYNC input facilitates external frequency synchronization of the EV kit. The 5V converter switching frequency is configurable to half that of the 3.3V converter. The EV kit includes a shutdown feature, converter power-up sequencing, and individual converter enables.

Applications

  • Automotive AM/FM Radio Power Supply
  • Automotive Instrument Cluster Display

MAX5099EVKIT
Evaluation Kit for the MAX5099 and MAX5098A

Latest Discussions

No discussions on MAX5099 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed