MAX5090

2A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converters

Designed to Withstand Harsh Automotive Environments

Part Details

  • Wide Input Voltage Range: 6.5V to 76V
  • Fixed (3.3V, 5V) and Adjustable (1.265V to 11V) Output-Voltage Versions
  • 2A Output Current
  • Efficiency Up to 92%
  • Internal 0.26Ω High-Side DMOS FET
  • 310µA Quiescent Current at No Load
  • 19µA Shutdown Current
  • Internal Frequency Compensation
  • Fixed 127kHz Switching Frequency
  • External Frequency Synchronization
  • Thermal Shutdown and Short-Circuit Current Limit
  • -40°C to +125°C Automotive Temperature Range
  • 16-Pin (5mm x 5mm) Thin QFN Package
  • Capable of dissipating 2.67W at +70°C
MAX5090
2A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 3
MAX5033 PRODUCTION 500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter
MAX5080 PRODUCTION 1A, 40V, MAXPower Step-Down DC-DC Converters
MAX5082 PRODUCTION 1.5A, 40V, MAXPower Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX5090EVKIT

Evaluation Kit for the MAX5090

Features and Benefits

  • +7.5V to +76V Input Voltage Range
  • 5V Output at Up to 2A
  • 90% Efficiency
  • Adjustable Output Voltage (1.25V to 11V)
  • External Clock Synchronization (119kHz to 200kHz)
  • Automatic Pulse-Skipping Mode at Light Load
  • Fully Assembled and Tested
  • Product Details

    The MAX5090 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a step-down DC-DC switching regulator. The circuit utilizes a MAX5090C adjustable converter configured for a +5V output at up to 2A of current. The converter operates from a wide +7.5V to +76V input range.

    The MAX5090 IC features a built-in high-side switch and automatic pulse-skipping mode operation. The MAX5090 EV kit demonstrates low quiescent current and high efficiency up to 90%. The MAX5090 IC switches at 127kHz but can be synchronized with an external clock to operate at a switching frequency between 119kHz and 200kHz.

    The MAX5090 EV kit is a fully assembled and tested surface-mount circuit board. It can also be used to test other fixed output-voltage versions: MAX5090A (3.3V) and MAX5090B (5.0V).

    Warning: The MAX5090 EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or power the sources connected to it must be careful to follow appropriate safety procedures when working with high-voltage equipment.

    Under severe fault or failure conditrions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or component debris and high velocity. Operate this EV kit with care to avoid possible injury.

    Applications

    • Automotive
    • Distributed Power
    • Industrial

    MAX5090EVKIT
    Evaluation Kit for the MAX5090

    Latest Discussions

    No discussions on MAX5090 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed