MAX5080

PRODUCTION

1A, 40V, MAXPower Step-Down DC-DC Converters

Part Details

  • 4.5V to 40V (MAX5080) or 7.5V to 40V (MAX5081) Input Voltage Range
  • 1A Output Current
  • VOUT Range From 1.23V to 32V
  • Internal High-Side Switch
  • Fixed 250kHz Internal Oscillator
  • Automatic Switchover to Pulse-Skip Mode at Light Loads
  • External Frequency Synchronization
  • Thermal Shutdown and Short-Circuit Protection
  • Operates Over the -40°C to +125°C Temperature Range
  • Space-Saving (5mm x 5mm) High-Power 16-Pin TQFN Package
MAX5080
1A, 40V, MAXPower Step-Down DC-DC Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX5082 PRODUCTION 1.5A, 40V, MAXPower Step-Down DC-DC Converters
MAX5083 PRODUCTION 1.5A, 40V, MAXPower Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5080EVKIT

Evaluation Kit for the MAX5080, MAX5081, MAX5082, MAX5083

Features and Benefits

  • 4.5V to 40V Input Voltage Range
  • 3.3V, 1A, 250kHz Step-Down Converter
  • Internal High-Side Switch
  • High Efficiency Up to 90%
  • Automatic PWM/PFM Mode
  • Power-On/Off Control Logic
  • Overcurrent and Thermal Protection
  • Automotive Operating Temperature Range
  • Tiny 5mm x 5mm, 16-Pin TQFN Package
  • Fully Assembled and Tested
  • Product Details

    The MAX5080 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX5080 PWM/PFM step-down converter IC with an integrated high-side switch. The MAX5080 EV kit operates over a wide 4.5V to 40V input voltage range and provides up to 1A at the 3.3V output.

    The MAX5080 internal switching frequency is set to 250kHz. The MAX5080 normally operates as a PWM converter and automatically switches to PFM mode at light loads to improve efficiency. The MAX5080 features a SYNC input to provide external frequency synchronization for noise-sensitive applications. The EV kit features PC board pads to evaluate the SYNC and ON/OFF-bar features of the MAX5080. The MAX5080 can operate over the automotive -40°C to +125°C temperature range. The MAX5080 step-down converter is suitable for FireWire®, automotive, and point-of-load applications.

    Applications

    • Automotive
    • Distributed Power
    • FireWire® Power Supplies
    • Industrial

    MAX5080EVKIT
    Evaluation Kit for the MAX5080, MAX5081, MAX5082, MAX5083

    Latest Discussions

    No discussions on MAX5080 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed