MAX5066

PRODUCTION

Configurable, Single-/Dual-Output, Synchronous Buck Controller for High-Current Applications

Part Models
4
1ku List Price
Starting From $7.16

Part Details

  • 4.75V to 5.5V or 5V to 28V Input
  • Dual-Output Synchronous Buck Controller
  • Configurable for Two Separate Outputs or One Single Output
  • Each Output is Capable of Up to 25A Output Current
  • Average Current-Mode Control Provides Accurate Current Limit
  • 180° Interleaved Operation Reduces Size of Input Filter Capacitors
  • Limits Reverse Current Sinking When Operated in Parallel Mode
  • Each Output is Adjustable from 0.61V to 5.5V
  • Independently Programmable Adaptive Voltage Positioning
  • Independent Shutdown for Each Output
  • 100kHz to 1MHz per Phase Programmable Switching Frequency
  • Oscillator Frequency Synchronization from 200kHz to 2MHz
  • Hiccup Mode Overcurrent Protection
  • Overtemperature Shutdown
  • Thermally Enhanced 28-Pin TSSOP Package Capable of Dissipating 1.9W
  • Operates Over -40°C to +85°C or -40°C to +125°C Temperature Range
MAX5066
Configurable, Single-/Dual-Output, Synchronous Buck Controller for High-Current Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 2
MAX5060 PRODUCTION 0.6V to 5.5V Output, Parallelable, Average-Current-Mode DC-DC Controllers
MAX5061 PRODUCTION 0.6V to 5.5V Output, Parallelable, Average-Current-Mode DC-DC Controllers
Product 2
MAX5065 Dual-Phase, +0.6V to +3.3V Output Parallelable, Average-Current-Mode Controllers
MAX5067 Dual-Phase, +0.6V to +3.3V Output Parallelable, Average-Current-Mode Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5066EVKIT

Evaluation Kit for the MAX5066

Features and Benefits

  • 5V to 16V Input Voltage Range (Design Optimized for 12V Input)
  • Output Voltages
    0.8V at 10A (Adjustable from 0.61V to 5.5V)
    1.3V at 10A (Adjustable from 0.61V to 5.5V)
  • 500kHz Switching Frequency
  • Both Outputs Can be Paralleled for Higher Current Capability (Using Mode Function)
  • Average Current-Mode Control Provides Accurate Current Limit
  • Current-Sharing Accuracy within ±5% Between Parallel Channels
  • 180° Interleaved Operation Reduces Size of Input Filter Capacitors
  • Overtemperature Shutdown
  • Excellent Line- and Load-Transient Response
  • Hiccup-Mode Overcurrent Protection
  • Can be Synchronized to an External Clock
  • Low-Profile Components
  • Fully Assembled and Tested
  • Product Details

    The MAX5066 evaluation kit (EV kit) is a two-phase, dual-output buck converter with a 5V to 16V input voltage range. The MAX5066 EV kit provides dual 0.8V and 1.3V output voltages. It delivers up to 10A output current for each output with 90% efficiency. The MAX5066 EV kit uses average current-mode control and operates at 500kHz switching frequency per phase where each phase is 180° out-of-phase with respect to the other.

    This EV kit is a fully assembled and tested circuit board. Both outputs are adjustable between 0.61V and 5.5V by changing feedback resistors R4, R5, R6, and R7. Additional features include thermal-shutdown and "hiccup-mode" short-circuit protection.

    Applications

    • Graphic Cards
    • High-End Desktop Computers
    • Networking Systems
    • Point-of-Load High-Current/High-Density
    • RAID Systems
    • Telecom DC-DC Regulators

    MAX15034BEVKIT

    Evaluation Kit for the MAX15034B and MAX5066

    Features and Benefits

    • 5V to 16V Input-Voltage Range (Design Optimized for 12V Input)
    • Output Voltages
      • 1.2V at 20A (Adjustable from 0.61V to 5.5V)
      • 1.2V at 20A (Adjustable from 0.61V to 5.5V)
    • 300kHz Switching Frequency
    • Both Outputs Can be Paralleled for Higher Current Capability (Using Mode Function)
    • Average Current-Mode Control Provides Accurate Current Limit
    • Current-Sharing Accuracy within ±5% Between Parallel Channels
    • 180° Interleaved Operation Reduces Size of Input Filter Capacitors
    • Overtemperature Shutdown
    • Excellent Line- and Load-Transient Response
    • Hiccup-Mode Overcurrent Protection
    • Can be Synchronized to an External Clock
    • Provision for Output DC Accuracy
    • Low-Profile Components
    • Fully Assembled and Tested

    Product Details

    The MAX15034B evaluation kit (EV kit) is a two-phase, dual-output buck converter with a 5V to 16V input voltage range. The MAX15034B EV kit provides dual 1.2V output voltages (VOUT1 and VOUT2). It delivers up to 20A output current for each output with 86.7% efficiency. The MAX15034B EV kit uses average current-mode control and operates at 300kHz switching frequency per phase where each phase is 180° out-of-phase with respect to the other.

    The MAX15034B EV kit is a fully assembled and tested circuit board. Both outputs are adjustable between 0.61V and 5.5V by changing feedback resistors R4–R7. Additional features include thermal-shutdown and "hiccup-mode" short-circuit protection.

    Applications

    • Graphics Cards
    • High-End Computers/Workstations/Servers
    • Networking Systems
    • Point-of-Load High-Current/High-Density Telecom DC-DC Regulators
    • RAID Systems

    MAX5066EVKIT
    Evaluation Kit for the MAX5066
    MAX15034BEVKIT
    Evaluation Kit for the MAX15034B and MAX5066

    Latest Discussions

    No discussions on MAX5066 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed