MAX5061

PRODUCTION

0.6V to 5.5V Output, Parallelable, Average-Current-Mode DC-DC Controllers

Part Models
3
1ku List Price
Starting From $2.66
Viewing:

Part Details

  • 4.75V to 5.5V or 7V to 28V Input Voltage Range
  • Adjustable Output Voltage from 0.6V to 5.5V
  • Up to 30A Output Current
  • Can Parallel Outputs For Higher Output Current
  • Programmable Adaptive Output Voltage Positioning
  • True-Differential Remote Output Sensing (MAX5060)
  • Average-Current-Mode Control
    • Superior Current Sharing Between Paralleled Modules
    • Accurate Current Limit Eliminates MOSFET and Inductor Derating
  • Limits Reverse Current Sinking in Paralleled Modules (MAX5060)
  • Programmable Switching Frequency from 125kHz to 1.5MHz
  • Integrated 4A Gate Drivers
  • Clock Output for 180° Out-of-Phase Operation (MAX5060)
  • Voltage Signal Proportional to Output Current for Load Monitoring (MAX5060)
  • Output Overvoltage Crowbar Protection (MAX5060)
  • Programmable Hiccup Current-Limit Threshold and Response Time
  • Overtemperature Thermal Shutdown
MAX5061
0.6V to 5.5V Output, Parallelable, Average-Current-Mode DC-DC Controllers
MAX5060, MAX5061: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5060EVKIT

Evaluation Kit for the MAX5060

Features and Benefits

  • +10V to +14V Input-Voltage Range
  • 3.3V Output Voltage
  • 20A Output Current
  • 270kHz Switching Frequency
  • Up to 93% Efficiency
  • Synchronization Up to 1.5MHz
  • Limits Reverse-Current Sinking
  • Voltage Signal Proportional to the Output Current
  • Clock Output for Ripple-Phase Operation
  • Overvoltage Protection
  • Enable (ON/Active-Low OFF) Input
  • Power-Good Output
  • Size: 1.65in x 1.05in
  • Requires 400LFM Airflow and Larger Heatsink for 0°C to +70°C Temperature Range

Product Details

The MAX5060 evaluation kit (EV kit) provides a +3.3V adjustable output voltage from a +12V input source. It delivers up to 20A of output current with a switching frequency of 270kHz and achieves efficiencies up to 93%.

The MAX5060 single-phase, PWM controller provides high-output-current capability in a compact package with a minimum number of external components. The MAX5060 utilizes average current-mode control that offers accurate current limit and current sharing, and avoids oversizing the MOSFETs and inductor.

Differential sensing enables accurate control of the output voltage, while adaptive voltage positioning provides optimum transient response. An internal regulator enables operation with +4.75V to +5.5V, or +7V to +28V input-voltage ranges. The high switching frequency, up to 1.5MHz, allows the use of low inductor and input capacitor values. This accommodates the use of PCB-embedded planar magnetics, achieving superior reliability, current sharing, thermal management, compact size, and low system cost.

The MAX5060 also features a clock input (CLKIN) for synchronization to an external clock, and a clock output (CLKOUT) with 180° phase delay to control a second out-of-phase converter for lower-input-capacitor ripple current. The MAX5060 also limits the reverse current if the bus voltage becomes higher than the regulated output voltage. This device is specifically designed to limit current sinking when multiple power-supply modules are paralleled. The MAX5060 offers an adjustable +0.6V to +5.5V (VIN > 7V) output voltage.

Applications

  • High-End Desktop Computers
  • Networking Systems
  • Point-of-Load Telecom DC-DC Regulators
  • RAID Systems
  • Servers and Workstations

MAX5060EVKIT
Evaluation Kit for the MAX5060

Latest Discussions

No discussions on max5061 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed