MAX4495

PRODUCTION

SC70, Low-Power, General-Purpose, Dual-Supply, Rail-to-Rail Op Amps

Single/Dual/Quad, Low-Power, General-Purpose, Dual-Supply, Rail-to-Rail Op Amps

Part Models
4
1ku List Price
Starting From $1.47
Viewing:

Part Details

  • 770µA Supply Current per Amplifier
  • Operates from Dual ±2.25V to ±5.5V Supplies
  • 5MHz Gain-Bandwidth Product
  • Rail-to-Rail Output Swing
  • Input Voltage Range Extends 200mV Below the Negative Rail
  • 110dB Open-Loop Gain (RL = 100kΩ)
  • Low THD+N of 0.002% (f = 1kHz)
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable
  • Available in Space-Saving Packages
    • 5-Pin SC70 (MAX4493)
    • 8-Pin SOT23 (MAX4494)
    • 14-Pin TSSOP (MAX4495)
MAX4495
SC70, Low-Power, General-Purpose, Dual-Supply, Rail-to-Rail Op Amps
MAX4493, MAX4494, MAX4495: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 1
MAX4330 PRODUCTION Single/Dual/Quad, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4495 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed