MAX4488

PRODUCTION

SOT23, Low-Noise, Low-Distortion, Wide-Band, Rail-to-Rail Op Amps

Part Models
8
1ku List Price
Starting From $0.80
Viewing:

Part Details

  • Low Input Voltage-Noise Density: 4.5nV/
  • Low Input Current-Noise Density: 0.5fA/
  • Low Distortion: 0.0002% THD+N (1kΩ load)
  • Single-Supply Operation from +2.7V to +5.5V
  • Input Common-Mode Voltage Range Includes Ground
  • Rail-to-Rail Output Swings with a 1kΩ Load
  • 10MHz GBW Product, Unity-Gain Stable (MAX4475-MAX4478)
  • 42MHz GBW Product, Stable with AV > +5V/V (MAX4488/MAX4489)
  • Excellent DC Characteristics
    • VOS = 70µV
    • IBIAS = 1pA
    • Large-Signal Voltage Gain = 120dB
  • Low-Power Shutdown Mode:
    • Reduces Supply Current to 0.01µA
    • Places Output in High-Impedance State
  • Available in Space-Saving SOT23, TDFN, µMAX®, and TSSOP Packages
  • AEC-Q100 Qualified, Refer to Ordering Information for the List of /V Parts
MAX4488
SOT23, Low-Noise, Low-Distortion, Wide-Band, Rail-to-Rail Op Amps
MAX4475, MAX4476, MAX4477, MAX4478, MAX4488, MAX4489: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX4488

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX4475EVKIT

Evaluation Kit for the MAX4475/MAX4488

Features and Benefits

  • +2.7V to +5.5V Supply Voltage Range Across VDD and VSS
  • 42MHz Gain Bandwidth Product (MAX4488)
  • 10MHz Gain Bandwidth Product (MAX4475)
  • Ultra-Low Distortion (0.0002% with 1kΩ Load)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4475 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate both MAX4475 and MAX4488 ICs. The MAX4475 EV kit printed circuit board (PCB) comes installed with MAX4475AUT/V+ in 6-SOT23 package.

The device is a rail-to-rail output op amp offering 10MHz Gain Bandwidth product (MAX4475) and 42MHz Gain Bandwidth product (MAX4488). The EV kit operates from a single 2.7V to 5.5V DC power supply or from ±1.35V to ±2.75V split supply.

Applications

  • ADC Buffers
  • DAC Output Amplifiers
  • Digital Scales
  • Low-Noise Microphone/Preamplifiers
  • Medical Instrumentation
  • Strain Gauges/Sensor Amplifiers

MAX4475EVKIT
Evaluation Kit for the MAX4475/MAX4488
MAX4475EVKIT: Board Photo

Latest Discussions

Recently Viewed