MAX4474

PRODUCTION

Single/Dual/Quad, +1.8V/750nA, SC70, Rail-to-Rail Op Amps

Sub-µA (750nA) Op Amp Extends Battery Life

Part Models
3
1ku List Price
Starting From $1.25
Viewing:

Part Details

  • Ultra-Low 750nA Supply Current Per Amplifier
  • Ultra-Low +1.8V Supply Voltage Operation
  • Ground-Sensing Input Common-Mode Range
  • Outputs Swing Rail-to-Rail
  • Outputs Source and Sink 11mA of Load Current
  • No Phase Reversal for Overdriven Inputs
  • High 120dB Open-Loop Voltage Gain
  • Low 500µV Input Offset Voltage
  • 9kHz Gain-Bandwidth Product (MAX4470/MAX4471/MAX4472)
  • 40kHz Gain-Bandwidth Product (MAX4464/MAX4474)
  • 250pF (min) Capacitive Load Capability
  • Available in Tiny, 6-Bump WLP, 5-Pin SC70, and 8-Pin SOT23 Packages
MAX4474
Single/Dual/Quad, +1.8V/750nA, SC70, Rail-to-Rail Op Amps
MAX4464, MAX4470, MAX4471, MAX4472, MAX4474: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 1
MAX406 PRODUCTION Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps
Low Power Op Amps (≤ 1mA/amp) 1
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4470EVKIT

Evaluation Kit for the MAX4470

Features and Benefits

  • 1.8V to 5.5V Single-Supply Operation
  • Jumper Selectable for Inverting, Noninverting, Differential, and Buffer Op-Amp Configuration
  • Demonstrates Super-Capacitor Charge Balancing Using Op-Amp Buffer Configuration
  • Evaluates the Device in a 6-Bump Wafer-Level Package (WLP)
  • Fully Assembled and Tested

Product Details

The MAX4470 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX4470 IC, offered in a space-saving 1.27mm x 0.86mm WLP package. The device is a rail-to-rail micropower op amp, drawing only 750nA of supply current. The EV kit operates from a single 1.8V to 5.5V DC power supply.

Applications

  • Badges
  • Battery-Powered Systems
  • Cellular Handsets
  • Digital Cameras (DIGICAMs)
  • Electrometer Amplifiers
  • Glucose Meters
  • GPS Solutions
  • IP Camera
  • Micropower
  • MP3 and Portable Media Players
  • Pagers and Cellphones
  • pH Meters
  • Portable Instrumentation
  • Remote Sensor Active
  • Solar-Powered Systems
  • Thermostats

MAX4470EVKIT
Evaluation Kit for the MAX4470

Latest Discussions

No discussions on max4474 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed