Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4462

PRODUCTION

SOT23, 3V/5V, Single-Supply, Rail-to-Rail Instrumentation Amplifiers

Precision Instrumentation Amplifier Fits in SOT23 Package

Part Models
12
1ku List Price
Starting From $1.74
Viewing:

Part Details

  • Tiny 6-Pin SOT23 and TDFN Package
  • Input Negative Rail Sensing
  • 1pA (typ) Input Bias Current
  • 100µV Input Offset Voltage
  • Rail-to-Rail Output
  • 2.85V to 5.25V Single Supply
  • 700µA Supply Current
  • ±0.1% Gain Error
  • 2.5MHz Gain-Bandwidth Product
  • 18nV/ Input-Referred Noise
MAX4462
SOT23, 3V/5V, Single-Supply, Rail-to-Rail Instrumentation Amplifiers
MAX4460, MAX4461, MAX4462: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Instrumentation Amplifiers 4
MAX4194 PRODUCTION Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers
MAX4195 PRODUCTION Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers
MAX4196 PRODUCTION Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers
MAX4197 PRODUCTION Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed