
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX4461
PRODUCTIONSOT23, 3V/5V, Single-Supply, Rail-to-Rail Instrumentation Amplifiers
Precision Instrumentation Amplifier Fits in SOT23 Package
- Part Models
- 5
- 1ku List Price
- Starting From $2.28
Part Details
- Tiny 6-Pin SOT23 and TDFN Package
- Input Negative Rail Sensing
- 1pA (typ) Input Bias Current
- 100µV Input Offset Voltage
- Rail-to-Rail Output
- 2.85V to 5.25V Single Supply
- 700µA Supply Current
- ±0.1% Gain Error
- 2.5MHz Gain-Bandwidth Product
- 18nV/
Input-Referred Noise
The MAX4460/MAX4461/MAX4462 are instrumentation amplifiers with precision specifications, low-power consumption, and excellent gain-bandwidth product. Proprietary design techniques allow ground-sensing capability combined with ultra-low input current and increased common-mode rejection performance. These rail-to-rail output instrumentation amplifiers are offered in fixed or adjustable gains and the option for either a shutdown mode or a pin to set the output voltage relative to an external reference (see Ordering Information and Selector Guide in the full data sheet).
The MAX4460 has an adjustable gain and uses ground as its reference voltage. The MAX4461 is offered in fixed gains of 1, 10, and 100, uses ground as its reference voltage, and has a logic-controlled shutdown input. The MAX4462 is offered in fixed gains of 1, 10, and 100 and has a reference input pin (REF). REF sets the output voltage for zero differential input to allow bipolar signals in single-supply applications.
The MAX4460/MAX4461/MAX4462 have high-impedance inputs optimized for small-signal differential voltages. The MAX4461/MAX4462 are factory trimmed to gains of 1, 10, or 100 (suffixed U, T, and H) with ±0.1% accuracy. The typical offset of the MAX4460/MAX4461/MAX4462 is 100µV. All devices have a gain-bandwidth product of 2.5MHz.
These amplifiers operate with a single-supply voltage from 2.85V to 5.25V and with a quiescent current of only 700µA (less than 1µA in shutdown for the MAX4461). The MAX4462 can also be operated with dual supplies. Smaller than most competitors, the MAX4460/MAX4461/MAX4462 are available in space-saving 6-pin SOT23 and TDFN packages.
Applications
- Battery-Powered Medical Equipment
- Differential Voltage Amplification
- Industrial Process Controls
- Low-Noise Microphone Preamplifier
- Precision Low-Side Current Sense
- Strain-Gauge Amplifiers
- Transducer Interface
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4461HETT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX4461HETT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX4461TESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4461TETT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX4461TETT+T | Thin Dual Flatpack No Leads, Exposed Pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 3, 2023 - 2361NA WAFER FAB |
||
MAX4461HETT+ | LAST TIME BUY | |
MAX4461HETT+T | LAST TIME BUY | |
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX4461HETT+ | LAST TIME BUY | |
MAX4461HETT+T | LAST TIME BUY | |
MAX4461TETT+ | PRODUCTION | |
Mar 13, 2023 - 2361N WAFER FAB |
||
MAX4461TESA+ | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4461TESA+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Instrumentation Amplifiers 4 | ||
MAX4194 | PRODUCTION | Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers |
MAX4195 | PRODUCTION | Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers |
MAX4196 | PRODUCTION | Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers |
MAX4197 | PRODUCTION | Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers |
Tools & Simulations
Latest Discussions
No discussions on MAX4461 yet. Have something to say?
Start a Discussion on EngineerZone®