MAX44290

PRODUCTION

1.8V, 15MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op-Amp

Unique Combination of High Precision, High Bandwidth, and Low-Voltage Operation

Part Models
2
1ku List Price
Starting From $0.85

Part Details

  • Low 1.8V Supply Rail Over the -40°C to +125°C Range
  • 1.7V Supply Rail Over 0°C to 70°C Range
  • 15MHz Unity-Gain Bandwidth
  • Low 12.7nV/√Hz Input Voltage-Noise Density
  • Low 50µV (max) Input Offset Voltage at +25°C
  • 500fA Low Input Bias Current
  • 750µA Quiescent Current
  • < 1µA Supply Current in Shutdown
  • Low 105dB Total Harmonic Distortion
MAX44290
1.8V, 15MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op-Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
MAX44280 PRODUCTION 1.8V, 50MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op Amp
Low Input Bias Current Op Amps (&le;100 pA) 1
MAX44260 PRODUCTION 1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX44290EVKIT

Evaluation Kit for the MAX44290

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44290 evaluation kit (EV kit) provides a proven design to evaluate the MAX44290 low-offset, low-power, rail-to-rail I/O operational amplifier in 6-pin wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX44290ANT+ installed.

Applications

  • 3G/4G Handsets
  • Analog-to-Digital Converter Buffers
  • Battery-Operated Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Medical Instruments
  • Transimpedance Amplifiers

MAX44290EVKIT
Evaluation Kit for the MAX44290

Latest Discussions

No discussions on MAX44290 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed