MAX44267

PRODUCTION

+15V Single-Supply, Dual Op Amp with ±10V Output Range

Beyond-the-Rails™ Amplifier Provides Bipolar Output from a Single Positive Supply

Part Models
2
1ku List Price
Starting From $3.32
Viewing:

Part Details

  • True Bipolar Output Greater than ±10V from a Single +15V Supply Eliminates Space and Cost of Negative Power Supply
    • True Zero Output from a Single Supply
  • High-Accuracy Sensing Over Temperature
    • Low Input VOS: 50µV (max)
    • Low 0.4µV/°C (max) of Offset Drift
  • 9nV/ Low Input Noise at 1kHz Provides Wide ADC Dynamic Range
  • 5MHz Gain-Bandwidth Product Provides Wide Frequency Input Range
  • Low 2.4mA (max) Quiescent Current Enables Lower Power Dissipation and Cooler Operation
  • Integrated EMI Filter Reduces Sensitivity to Motors and Other High-Frequency Noise Generators
  • 14-Pin TSSOP Package with External Charge-Pump Capacitors Enables Noise Optimization
MAX44267
+15V Single-Supply, Dual Op Amp with ±10V Output Range
MAX44267: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX44267EVKIT

Evaluation Kit for the MAX44267

Features and Benefits

  • Accommodate Multiple Op-Amp Configuration
  • Up to ±12.5V with a Single Supply (+2.25V to +15V)
  • True Zero Output from a Single Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44267 evaluation kit (EV kit) provides a proven design to evaluate the MAX44267 Beyond-the-Rails precision, low-noise, low-drift, dual operational amplifier (op-amp) in a 14-pin TSSOP package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapt- ed to other topologies by changing a few components.

The EV kit comes with a MAX44267AUD+ installed.

Applications

  • Analog Level Shifting/Conditioning
  • Bridge Sensors
  • PLC Analog I/O Modules
  • Pressure Sensors
  • Sensor Interfaces

MAX44267EVKIT
Evaluation Kit for the MAX44267

Latest Discussions

No discussions on max44267 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed