MAX44264

PRODUCTION

nanoPower Op Amp in a Tiny 6-Bump WLP

Saves Power and Board Space in Mobile Devices—Op Amp Consumes Only 750nA and Comes in Tiny, 0.4mm Pitch WLP Package

Part Models
2
1ku List Price
Starting From $0.64
Viewing:

Part Details

  • Ultra-Low 750nA Supply Current per Amplifier
  • Ultra-Low +1.8V Supply Voltage Operation
  • Ground-Sensing Input Common-Mode Range
  • Outputs Swing Rail-to-Rail
  • Outputs Source and Sink 11mA of Load Current
  • No Phase Reversal for Overdriven Inputs
  • High 120dB Open-Loop Voltage Gain
  • Low 500µV Input Offset Voltage
  • 9kHz Gain-Bandwidth Product
  • 250pF (min) Capacitive Load Capability
  • Available in a Tiny, 0.9mm x 1.3mm, 6-Bump WLP Package
MAX44264
nanoPower Op Amp in a Tiny 6-Bump WLP
MAX44264 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX44264

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX44264EVKIT

Evaluation Kit for the MAX44264

Features and Benefits

  • 1.8V to 5.5V Single-Supply Operation
  • Jumper Selectable for Inverting, Noninverting, Differential, and Buffer Op-Amp Configurations
  • Demonstrates Super-Capacitor Charge Balancing Using the Op-Amp Buffer Configuration
  • Evaluates the Device in a 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44264 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX44264 IC, offered in a space-saving 0.9mm x 1.3mm, 6-bump wafer-level package (WLP). The device is a rail-to-rail micropower op amp, drawing only 750nA of supply current. The EV kit operates from a single 1.8V to 5.5V DC power supply.

Applications

  • Battery-Powered Devices
  • Cell Phones
  • Mobile Accessories
  • Tablet/Notebook Computers

MAX44264EVKIT
Evaluation Kit for the MAX44264

Latest Discussions

No discussions on max44264 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed