MAX4289

PRODUCTION

1.0V Micropower, SOT23, Operational Amplifier

Industry's First +1V Micropower SOT23 Op Amp

Part Models
4
1ku List Price
Starting From $1.20

Part Details

  • Ultra-Low Voltage Operation: Guaranteed Specifications from 1.0V to 5.5V
  • Input Common-Mode Range: 0 to (VCC - 0.2V)
  • Ultra-Low Power Consumption: 9µA Supply Current (typ)
  • Optimized for Operation from Single-Cell Battery-Powered Systems
  • Compatible with 3.0V and 5.0V Single-Supply Systems
  • Low Offset Voltage: 0.2mV
  • Low Input Bias Current: 5nA
  • High Open-Loop Voltage Gain: 90dB
  • Rail-to-Rail Output Stage Drives 5kΩ Load
  • No Output Phase Reversal for Overdriven Inputs
  • Available in a Tiny 6-Pin SOT23 (3mm x 3mm)
MAX4289
1.0V Micropower, SOT23, Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
MAX9101 PRODUCTION +1.0V Micropower SOT23 Comparators
Low Input Bias Current Op Amps (≤100 pA) 1
MAX406 PRODUCTION Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps
Low Power Op Amps (≤ 1mA/amp) 2
MAX4291 PRODUCTION Ultra-Small, +1.8V, µPower, Rail-to-Rail I/O Op Amps
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4289 yet. Have something to say?

Start a Discussion on EngineerZone®