MAX4251

PRODUCTION

UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps

Part Models
4
1ku List Price
Starting From $1.52
Viewing:

Part Details

  • Available in Space-Saving UCSP, SOT23, and µMAX® Packages
  • Low Distortion: 0.0002% THD (1kΩ load)
  • 400µA Quiescent Supply Current per Amplifier
  • Single-Supply Operation from 2.4V to 5.5V
  • Input Common-Mode Voltage Range Includes Ground
  • Outputs Swing Within 8mV of Rails with a 10kΩ Load
  • 3MHz GBW Product, Unity-Gain Stable (MAX4250-MAX4254)
  • 22MHz GBW Product, Stable with AV ≥ 10V/V (MAX4249/MAX4255/MAX4256/MAX4257)
  • Excellent DC Characteristics
    • VOS = 70µV
    • IBIAS = 1pA
    • Large-Signal Voltage Gain = 116dB
  • Low-Power Shutdown Mode
    • Reduces Supply Current to 0.5µA
    • Places Outputs in a High-Impedance State
  • 400pF Capacitive-Load Handling Capability
MAX4251
UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
MAX4249, MAX4250, MAX4251, MAX4252, MAX4253, MAX4254, MAX4255, MAX4256, MAX4257: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4251 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed