MAX4249

PRODUCTION

UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps

Part Models
3
1ku List Price
Starting From $1.51

Part Details

  • Available in Space-Saving UCSP, SOT23, and µMAX® Packages
  • Low Distortion: 0.0002% THD (1kΩ load)
  • 400µA Quiescent Supply Current per Amplifier
  • Single-Supply Operation from 2.4V to 5.5V
  • Input Common-Mode Voltage Range Includes Ground
  • Outputs Swing Within 8mV of Rails with a 10kΩ Load
  • 3MHz GBW Product, Unity-Gain Stable (MAX4250-MAX4254)
  • 22MHz GBW Product, Stable with AV ≥ 10V/V (MAX4249/MAX4255/MAX4256/MAX4257)
  • Excellent DC Characteristics
    • VOS = 70µV
    • IBIAS = 1pA
    • Large-Signal Voltage Gain = 116dB
  • Low-Power Shutdown Mode
    • Reduces Supply Current to 0.5µA
    • Places Outputs in a High-Impedance State
  • 400pF Capacitive-Load Handling Capability
MAX4249
UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4249 yet. Have something to say?

Start a Discussion on EngineerZone®