MAX4242

PRODUCTION

Single/Dual/Quad, +1.8V/10µA, SOT23, Beyond-the-Rails Op Amps

Part Models
4
1ku List Price
Starting From $2.35
Viewing:

Part Details

  • Ultra-Low-Voltage Operation:
    • Guaranteed Down to +1.8V
    • Typical Operation to +1.5V
  • Ultra-Low Power Consumption:
    • 10µA Supply Current per Amplifier
    • 1µA Shutdown Mode (MAX4241/MAX4243)
    • Up to 200,000 Hours Operation from Two AA Alkaline Cells
  • Beyond-the-Rails Input Common-Mode Range
  • Outputs Swing Rail-to-Rail
  • No Phase Reversal for Overdriven Inputs
  • 200µV Input Offset Voltage
  • Unity-Gain Stable for Capacitive Loads up to 200pF
  • 90kHz Gain-Bandwidth Product
  • Available in Space-Saving 5-Pin SOT23 and 8-Pin µMAX® Packages
MAX4242
Single/Dual/Quad, +1.8V/10µA, SOT23, Beyond-the-Rails Op Amps
MAX4240, MAX4241, MAX4242, MAX4243, MAX4244: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4242 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed