MAX42405

RECOMMENDED FOR NEW DESIGNS

36V, 5A/6A Fully Integrated Synchronous Buck Converters

Part Models
4
1ku List Price
Starting From $1.29

Part Details

  • Multiple Functions for Small Size
    • Operating VIN Range of 4.5V to 36V
    • 20μA Quiescent Current in Skip Mode
    • Synchronous DC-DC Converter with Integrated Field-Effect Transistors (FETs)
    • 400kHz and 1.5MHz Fixed-Frequency Options
    • Internal Soft-Start
      • 2.5ms for 400kHz
      • 3.5ms for 1.5MHz
    • Programmable Output Voltage
      • 0.8V to 12V for 400kHz
      • 0.8V to 10V for 1.5MHz
    • 3.5mm x 3.75mm, 17-Pin FC2QFN
    • Symmetrical Package Offers Superior Electromagnetic interference (EMI) Performance
  • Dual Phase Capability
    • Can Be Used in Dual-Phase Configuration for High-Power Design
    • Dynamic Current Sharing through Shared VEA Pin
    • Low-IQ Operation Capability in Dual Phase
  • Precise Output Voltage Monitoring with PGOOD
  • Forced–Pulse-Width Modulation (PWM) and Skip-Mode Operation
  • Low Dropout Operation
  • Overtemperature and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range
MAX42405
36V, 5A/6A Fully Integrated Synchronous Buck Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX42406EVKIT

Evaluation kit for MAX42405/MAX42406

Features and Benefits

  • Input Supply Range from 4.5V to 36V
  • Adjustable from 0.8 to 10V
  • Delivers up to 6A
  • Frequency - Synchronization Input
  • Enable Input
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX42406 evaluation kit (EV kit) provides a proven design to evaluate the MAX42406 1.5MHz synchronous buck converter with 10μA quiescent current. The standard EV kit Printed Circuit Board (PCB) comes with a MAX42406AFOB+ (1.5MHz, adjustable output) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and easily configured with minimum component changes. The default EV kit is designed to deliver up to 6A with an input voltage of 4.5V to 36V. Output voltage quality can be monitored by observing the PGOOD signal. The MAX42406 EV kit can also be used to evaluate all variants of the MAX42405 and MAX42406.

MAX42406EVKIT
Evaluation kit for MAX42405/MAX42406

Latest Discussions

Recently Viewed