MAX4237

PRODUCTION

SOT23, Very High Precision, 3V/5V Rail-to-Rail Op Amps

Part Models
3
1ku List Price
Starting From $1.26
Viewing:

Part Details

  • Ultra-Low Offset Voltage
    • 20µV (max) at +25°C (Grade A)
    • 50µV (max) at +25°C (Grade B, 6-Pin SOT23)
  • Ultra-Low Offset Voltage Drift
    • 2µV/°C (max) (Grade A)
    • 4.5µV/°C (max) (Grade B, 6-Pin SOT23)
    • 5.5µV/°C (max) (6-Pin SOT23)
  • Ultra-Low 1pA Input Bias Current
  • High Open-Loop Voltage Gain: 110dB (min) (RL = 100kΩ)
  • Compatible with +3V and +5V Single-Supply Power Systems
  • Ground Sensing: Input Common-Mode Range Includes Negative Rail
  • Rail-to-Rail Output Swing into a 1kΩ Load
  • 350µA Quiescent Current
  • Gain-Bandwidth Product
    • 1.7MHz (MAX4236, AV = 1V/V)
    • 7.5MHz (MAX4237, AV = 5V/V)
  • 200pF Capacitive Load Handling Capability
  • Shutdown Mode: 0.1µA Quiescent Current, Places Output in a High-Impedance State
  • Available in Space-Saving SOT23 and µMAX Packages
MAX4237
SOT23, Very High Precision, 3V/5V Rail-to-Rail Op Amps
MAX4236, MAX4237: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max4237 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed