MAX4231

PRODUCTION

High-Output-Drive, 10MHz, 10V/µs, Rail-to-Rail I/O Op Amps with Shutdown in SC70

Part Models
8
1ku List Price
Starting From $0.71

Part Details

  • Optimized for Headsets and High-Current Outputs
    • 200mA Output Drive Capability
    • 100dB Voltage Gain (RL = 100kΩ)
    • 85dB Power-Supply Rejection Ratio
    • No Phase Reversal for Overdriven Inputs
    • Unity-Gain Stable for Capacitive Loads to 780pF
  • Suitable for High-Bandwidth Applications
    • 10MHz Gain-Bandwidth Product
    • High Slew Rate: 10V/µs
  • Extends the Battery Life of Portable Applications
    • 1.1mA Supply Current per Amplifier
  • Low-Power Shutdown Mode Reduces Supply Current to < 1µA
  • Small Package Options
    • Tiny, 2.1mm x 2.0mm Space-Saving SC70 Package
  • AEC-Q100 Qualified, Refer to Ordering Information for the List of /V Parts
MAX4231
High-Output-Drive, 10MHz, 10V/µs, Rail-to-Rail I/O Op Amps with Shutdown in SC70
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Output Current Op Amps ≥ 100mA 1
MAX4165 PRODUCTION High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
Low Power Op Amps (&le; 1mA/amp) 1
MAX4490 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
Rail-to-Rail Op Amps 2
MAX4335 PRODUCTION SC70/SOT23-8, 50mA IOUT, Rail-to-Rail I/O Op Amps with Shutdown/Mute
MAX4336 PRODUCTION SC70/SOT23-8, 50mA IOUT, Rail-to-Rail I/O Op Amps with Shutdown/Mute
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX4231

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX4231EVKIT

Evaluation Kit for the MAX4231

Features and Benefits

  • Flexible Input and Output Configurations
  • Single 2.7V to 5.5V Power Supply
  • Fully Assembled and Tested

Product Details

The MAX4231 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX4231 single, high-output-drive CMOS operational amplifier (op amp) in a 6-bump chip-scale package (UCSP™).

Applications

  • Audio Hands-Free Car Phones (Kits)
  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Cellular Handsets
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Digital-to-Analog Converter Buffers
  • GPS Solutions
  • Laptop/Notebook Computers/TFT Panels
  • Motor Drivers
  • Portable Battery-Powered Audio Applications
  • Portable Headphone Speaker Drivers (32Ω)
  • RF PA Biasing Controls in Handset Applications
  • Set-Top Boxes
  • Sound Ports/Cards
  • Transformer/Line Drivers

MAX4336EVKIT

Evaluation Kit for the MAX4231 and MAX4336

Features and Benefits

  • Capable of Driving a Mono 32Ω Load
    • (POUT = 60mW, VCC = 5V, THD+N = 1%, RL = 32Ω, fIN = 1kHz)
    • (POUT = 20mW, VCC = 3V, THD+N = 1%, RL = 32Ω, fIN = 1kHz)
  • Single-Supply Operation
  • Low 0.1% THD+N (20Hz to 20kHz)
    • (VCC = 5V, POUT = 40mW, RL = 32Ω)
    • (VCC = 3V, POUT = 17mW, RL = 32Ω)
  • Low-Profile Design (2.0mm, max)
  • Fully Assembled and Tested
  • On-Board Shutdown

Product Details

The MAX4336 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4336 audio amplifier. The MAX4336 EV kit is designed to be directly connected to any mono audio source, such as a CD player. The MAX4336 EV kit includes an RCA jack on the input and a 3.5mm headphone jack on the output to facilitate easy connections to the circuit board.

The MAX4336 EV kit can also be used to evaluate the MAX4231 high-output-drive, rail-to-rail op amp.

Applications

  • 32Ω Headphone Drivers
  • DAC/ADC Buffers
  • Hands-Free Car Phones
  • Portable Battery-Powered Instruments
  • Transformer/Line Drivers
  • Wireless PA Control

MAX4233EVKIT

Evaluation Kit for the MAX4338 and MAX4233

Features and Benefits

  • Capable of Driving a Stereo 32Ω Load
    • (POUT = 60mW, VCC = 5V, THD+N = 1%, RL = 32Ω, fIN = 1kHz)
    • (POUT = 20mW, VCC = 3V, THD+N = 1%, RL = 32Ω, fIN = 1kHz)
  • Single-Supply Operation
  • Low 0.1% THD+N (20Hz to 20kHz)
    • (VCC = 5V, POUT = 40mW, RL = 32Ω)
    • (VCC = 3V, POUT = 17mW, RL = 32Ω)
  • Low-Profile Design (2.0mm, max)
  • Fully Assembled and Tested Surface-Mount Board
  • On-Board Shutdowns

Product Details

The MAX4338 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4338 audio amplifier. The MAX4338 EV kit is designed to be driven by the lineout of a CD player or directly connected to any stereo audio source. The MAX4338 EV kit includes RCA jacks on the input and a 3.5mm headphone jack on the output to facilitate easy connections to the circuit board.

This MAX4338 EV kit can also be used to evaluate the MAX4233 high-output-drive, rail-to-rail op amp.

Applications

  • 32Ω Headphone Drivers
  • DAC/ADC Buffers
  • Hands-Free Car Phones
  • Portable Battery-Powered Instruments
  • Transformer/Line Drivers
  • Wireless PA Control

MAX4231EVKIT
Evaluation Kit for the MAX4231
MAX4336EVKIT
Evaluation Kit for the MAX4231 and MAX4336
MAX4233EVKIT
Evaluation Kit for the MAX4338 and MAX4233

Latest Discussions

No discussions on MAX4231 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed