MAX4224

PRODUCTION

1GHz, Low-Power, SOT23, Current Feedback Amplifiers with Shutdown

Part Models
4
1ku List Price
Starting From $4.97
Viewing:

Part Details

  • Ultra-High Speed and Fast Settling Time:
    • 1GHz -3dB Bandwidth (MAX4223, Gain = +1)
    • 600MHz -3dB Bandwidth (MAX4224, Gain = +2)
    • 1700V/µs Slew Rate (MAX4224)
    • 5ns Settling Time to 0.1% (MAX4224)
  • Excellent Video Specifications (MAX4223):
    • Gain Flatness of 0.1dB to 300MHz
    • 0.01%/0.02° DG/DP Errors
  • Low Distortion:
    • -60dBc THD (fc = 10MHz)
    • 42dBm Third-Order Intercept (f = 30MHz)
  • 6.0mA Quiescent Supply Current (per amplifier)
  • Shutdown Mode:
    • 350µA Supply Current (per amplifier)
    • 100kΩ Output Impedance
  • High Output Drive Capability:
    • 80mA Output Current
    • Drives up to 4 Back-Terminated 75Ω Loads to ±2.5V while Maintaining Excellent Differential Gain/Phase Characteristics
  • Available in Tiny 6-Pin SOT23 and 10-Pin µMAX® Packages
MAX4224
1GHz, Low-Power, SOT23, Current Feedback Amplifiers with Shutdown
MAX4223, MAX4224, MAX4225, MAX4226, MAX4227, MAX4228: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4223EVKIT

Evaluation Kit for the MAX4223 and MAX4224

Features and Benefits

  • 1GHz -3dB Bandwidth
  • 300MHz 0.1dB Gain Flatness
  • 1100V/µs Slew Rate
  • ±5V Supply Operation
  • Optional Adjustable Gain
  • High-Impedance Shutdown Mode
  • Fully Assembled and Tested

Product Details

The MAX4223 evaluation kit (EV kit) simplifies evaluation of the 1GHz, low-power MAX4223 current-feedback amplifier. The EV kit circuit demonstrates the MAX4223 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.

The MAX4223 EV kit uses a PC board design optimized for high-frequency amplifiers. This board can also be used to evaluate the MAX4224 and other Maxim amplifiers that share the same pinout.

Applications

  • ADC Input Buffers
  • Data Communications
  • RF Receivers
  • Video Line Driver
  • Video Multiplexing

MAX4223EVKIT
Evaluation Kit for the MAX4223 and MAX4224

Latest Discussions

No discussions on max4224 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed