Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4208

PRODUCTION

Ultra-Low Offset/Drift, Precision Instrumentation Amplifiers with REF Buffer

Instrumentation Amplifiers Use Autozero to Achieve 20µV (max) Offset

Part Models
2
1ku List Price
Starting From $1.96

Part Details

  • Spread-Spectrum, Auto-Zero Instrumentation Amplifiers Improve DC Characteristics to Maximize Sensor Performance
    • Input Offset Voltage: ±20µV (max) at +25°C
    • ±0.25% (max) Gain Error
    • Low 0.2µV/°C Offset Voltage Drift
    • 1pA CMOS Input Bias Current
    • True Ground Sensing with Rail-to-Rail Output
    • 750kHz Gain-Bandwidth Product
  • Buffered REF Input for High Accuracy and Bipolar Operation
  • Low Power Operation Supports Remote Sensing and Battery-Powered Applications
    • 2.85V to 5.5V Single-Supply Operation (or ±1.425V to ±2.75V Dual Supplies)
    • 750µA Supply Current
    • 1.4µA Shutdown Mode
  • Adjustable (MAX4208) and Fixed Gain of 100 (MAX4209) Provide Design Flexibility
MAX4208
Ultra-Low Offset/Drift, Precision Instrumentation Amplifiers with REF Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX4208EVKIT

Evaluation Kit for the MAX4208

Features and Benefits

  • Single- or Dual-Supply Operation
    • 2.85V to 5.5V Single-Supply Operation
    • ±1.425V to ±2.75V Dual-Supply Operation
  • Adjustable Voltage Gain Configured to 148V/V
  • Rail-to-Rail Output
  • Configurable Reference Voltage: Externally or Internally Buffered
  • Optional Current-Sense Mode
  • Fully Assembled and Tested

Product Details

The MAX4208 evaluation kit (EV kit) simplifies evaluation of the MAX4208 ultra-low offset/drift, adjustable gain, precision instrumentation amplifier in a µMAX® package. The MAX4208 features high-impedance differential inputs optimized for small voltages (±100mV max) and provides rail-to-rail output. The MAX4208 EV kit is configured for a gain of 148V/V. The EV kit operates from a single-supply voltage between 2.85V and 5.5V, or dual supplies providing ±1.425V to ±2.75V.

The MAX4208 EV kit can also be used to evaluate the MAX4209 fixed-gain amplifiers. The MAX4208 IC temperature range is -40°C to +125°C.

The MAX4209 EV kit, available separately, evaluates the 100V/V fixed-gain MAX4209 amplifier without external gain-setting resistors.

Note: To evaluate a MAX4209 IC featuring internal gain-setting resistors, order a MAX4209EVKIT+ or request a free sample of the MAX4209 IC along with the MAX4208EVKIT+. See the Part Selection Table in the full data sheet for IC ordering information.

Applications

  • Automotive Transducer Applications
  • Battery-Powered Medical Equipment
  • Differential Voltage Amplification
  • Industrial Process Control
  • Notebook Computers
  • Precision Low-Side Current Sense
  • Strain-Gauge Amplifiers

MAX4209EVKIT

Evaluation Kit for the MAX4209

Features and Benefits

    Single- or Dual-Supply Operation
    • 2.85V to 5.5V Single-Supply Operation
    • ±1.425V to ±2.75V Dual-Supply Operation
  • 100V/V Fixed Voltage Gain
  • Rail-to-Rail Output
  • Configurable Reference Voltage: Externally or Internally Buffered
  • Optional Current-Sense Mode
  • Fully Assembled and Tested

Product Details

The MAX4209 evaluation kit (EV kit) simplifies evaluation of the MAX4208 ultra-low offset/drift, fixed gain, precision instrumentation amplifier in a µMAX® package. The MAX4209 features high-impedance differential inputs optimized for small voltages (±100mV max) and provides rail-to-rail output. The MAX4209 EV kit circuit uses the 100V/V fixed-voltage-gain version of the MAX4209. The EV kit operates from a single-supply voltage between 2.85V and 5.5V, or dual supplies providing ±1.425V to ±2.75V.

The MAX4209 EV kit can also evaluate the 10V/V and 1000V/V fixed-gain versions of the MAX4209 amplifiers, as well as the MAX4208 adjustable-gain amplifier. The MAX4209 IC temperature range is -40°C to +125°C.

The MAX4208 EV kit, available separately, evaluates the MAX4208 adjustable-gain amplifier with external gain-setting resistors.

Note: To evaluate a MAX4208 IC featuring externally adjustable gain, order a MAX4208EVKIT+ or request a free sample of the MAX4208AUA+ IC along with the MAX4209EVKIT+. For the alternate-gain versions of the MAX4209 IC, see the Part Selection Table in the full data sheet for IC ordering information.

Applications

  • Automotive Transducer Applications
  • Battery-Powered Medical Equipment
  • Differential Voltage Amplification
  • Industrial Process Control
  • Notebook Computers
  • Precision Low-Side Current Sense
  • Strain-Gauge Amplifiers

MAX4208EVKIT
Evaluation Kit for the MAX4208
MAX4209EVKIT
Evaluation Kit for the MAX4209

Latest Discussions

No discussions on MAX4208 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed