MAX4206

PRODUCTION

Precision Transimpedance Logarithmic Amplifier with Over 5 Decades of Dynamic Range

Part Models
2
1ku List Price
Starting From $4.71
Viewing:

Part Details

  • Single Supply Capability Reduces System Power Supply Requirements
    • +2.7V to +11V Single-Supply Operation
    • Also Supports ±2.7V to ±5.5V Dual-Supply Operation if Required
  • Wide Dynamic Range Supports Most Photodiode Current Measurement Applications
    • 5 Decades of Dynamic Range (10nA to 1mA)
    • Monotonic Over a 1nA to 1mA Range
    • Adjustable Output Scale Factor
    • 0.25V/Decade Internally Trimmed Output Scale Factor
    • Adjustable Output Offset Voltage
    • Internal 10nA to 10µA Reference Current Source
    • 0.5V Input Common-Mode Voltage
  • Small Package and Few External Components Saves Space and Simplifies Design-In
    • 16-Pin TQFN Package (4mm x 4mm x0.8mm)
MAX4206
Precision Transimpedance Logarithmic Amplifier with Over 5 Decades of Dynamic Range
MAX4206: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Transimpedance Amplifiers 1
MAX4207 PRODUCTION Precision Transimpedance Logarithmic Amplifier with Over 5 Decades of Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX4206EVKIT

Evaluation Kit for the MAX4206

Features and Benefits

  • +2.7V to +11V Single-Supply Operation or ±2.7V to ±5.5V Dual-Supply Operation
  • Selectable 10nA/100nA/1µA/10µA On-Board Reference Current
  • Adjustable Output Scale Factor
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX4206 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX4206 logarithmic amplifier. The MAX4206 computes the log ratio of an input current relative to a reference current and provides a corresponding voltage output with a default 0.25V/decade scale factor. The EV kit operates from a single +2.7V to +11V supply or from dual ±2.7V to ±5.5V supplies, with the ability to select one of four reference currents.

The MAX4206 EV kit can be used to evaluate the MAX4207 by changing the IC and the input RC networks R1, R2, C7, and C8.

Applications

  • Analog Signal Processing
  • Medical Instrumentation
  • Photodiode Current Monitoring
  • Portable Instrumentation

MAX4206EVKIT
Evaluation Kit for the MAX4206

Latest Discussions

No discussions on max4206 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed