MAX4207

PRODUCTION

Precision Transimpedance Logarithmic Amplifier with Over 5 Decades of Dynamic Range

Part Models
2
1ku List Price
Starting From $3.67
Viewing:

Part Details

  • ±2.7V to ±5.5V Dual-Supply Operation
  • 5 Decades of Dynamic Range (10nA to 1mA)
  • Monotonic Over a 1nA to 1mA Range
  • -0.25V/Decade Internally Trimmed Output Scale Factor
  • Adjustable Output Scale Factor
  • Adjustable Output Offset Voltage
  • Internal 10nA to 10µA Reference Current Source
  • Input Amplifiers Summing Nodes at Ground
  • Small 16-Pin Thin QFN Package (4mm x 4mm x 0.8mm)
  • -40°C to +85°C Operating Temperature Range
  • Evaluation Kit Available (Order MAX4206EVKIT)
MAX4207
Precision Transimpedance Logarithmic Amplifier with Over 5 Decades of Dynamic Range
MAX4207: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Transimpedance Amplifiers 1
MAX4206 PRODUCTION Precision Transimpedance Logarithmic Amplifier with Over 5 Decades of Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4207 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed