Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4197

PRODUCTION

Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers

Part Models
2
1ku List Price
Starting From $3.02
Viewing:

Part Details

  • Low Power Consumption Is Ideal for Remote-Sensing and Battery-Powered Applications
    • +2.7V Single-Supply Operation
    • Low Power Consumption
      • 93µA Supply Current
      • 8µA Shutdown Current (MAX4195/MAX4196/MAX4197)
  • Precision Specifications Maximize Sensor Peformance
    • High Common-Mode Rejection: 115dB (G = +10V/V)
    • Input Common-Mode Range Extends 200mV Below GND
    • Low 50µV Input Offset Voltage (G ≥ +100V/V)
    • Low ±0.01% Gain Error (G = +1V/V)
    • 250kHz -3dB Bandwidth (G = +1V/V, MAX4194)
    • Rail-to-Rail Outputs
MAX4197
Micropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers
MAX4194, MAX4195, MAX4196, MAX4197: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max4197 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed