
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX4194
PRODUCTIONMicropower, Single-Supply, Rail-to-Rail, Precision Instrumentation Amplifiers
- Part Models
- 2
- 1ku List Price
- Starting From $2.97
Part Details
- Low Power Consumption Is Ideal for Remote-Sensing and Battery-Powered Applications
- +2.7V Single-Supply Operation
- Low Power Consumption
- 93µA Supply Current
- 8µA Shutdown Current (MAX4195/MAX4196/MAX4197)
- Precision Specifications Maximize Sensor Peformance
- High Common-Mode Rejection: 115dB (G = +10V/V)
- Input Common-Mode Range Extends 200mV Below GND
- Low 50µV Input Offset Voltage (G ≥ +100V/V)
- Low ±0.01% Gain Error (G = +1V/V)
- 250kHz -3dB Bandwidth (G = +1V/V, MAX4194)
- Rail-to-Rail Outputs
The MAX4194 is a variable-gain precision instrumentation amplifier that combines Rail-to-Rail; single-supply operation, outstanding precision specifications, and a high gain bandwidth. This amplifier is also offered in three fixed-gain versions: the MAX4195 (G = +1V/V), the MAX4196 (G = +10V/V), and the MAX4197 (G = +100V/V). The fixed-gain instrumentation amplifiers feature a shutdown function that reduces the quiescent current to 8µA. A traditional three operational amplifier configuration is used to achieve maximum DC precision.
The MAX4194–MAX4197 have rail-to-rail outputs and inputs that can swing to 200mV below the negative rail and to within 1.1V of the positive rail. All parts draw only 93µA and operate from a single +2.7V to +7.5V supply or from dual ±1.35V to ±3.75V supplies. These amplifiers are offered in 8-pin SO packages and are specified for the extended temperature range (-40°C to +85°C).
See the MAX4198/MAX4199 data sheet for single-supply, precision differential amplifiers.
Applications
- 4mA to 20mA Loop Transmitters
- Battery-Powered/Portable Equipment
- Bridge Amplifier
- Data Acquisition Systems
- Medical Equipment
- Thermocouple Amplifiers
- Transducer Interface
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4194ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4194ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4194ESA+ | PRODUCTION | |
MAX4194ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on max4194 yet. Have something to say?
Start a Discussion on EngineerZone®