MAX4163

PRODUCTION

UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps

Part Models
6
1ku List Price
Starting From $2.30
Viewing:

Part Details

  • UCSP Package (MAX4163)
  • 1.0pA Typical Input Bias Current
  • Single-Supply Operation from 2.5V to 10V
  • Input Common-Mode Voltage Range Extends 250mV Beyond Either Supply Rail
  • Rail-to-Rail Output Swing
  • 200kHz Gain-Bandwidth Product
  • 25µA Quiescent Current per Amplifier
  • Excellent CMRR, PSRR, and Gain Linearity
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable
  • Stable with Any Capacitive Load
  • Internally Short-Circuit Protected to Either Rail
MAX4163
UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4162, MAX4163, MAX4163EBL, MAX4164: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
MAX4480 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4252 PRODUCTION UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
MAX4253 PRODUCTION UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
Low Power Op Amps (≤ 1mA/amp) 3
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4470 PRODUCTION Single/Dual/Quad, +1.8V/750nA, SC70, Rail-to-Rail Op Amps
MAX4323 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX4163

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on max4163 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed