MAX4124

PRODUCTION

Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps

Part Models
2
1ku List Price
Starting From $2.12
Viewing:

Part Details

  • 5-Pin SOT23 Package (MAX4122/4)
  • +2.7V to +6.5V Single-Supply Operation
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 5MHz Gain-Bandwidth Product (MAX4122/3/6/7/9)
  • 25MHz Gain-Bandwidth Product (MAX4124/5/8)
  • 650µA Quiescent Current per Amplifier
  • 25µA Shutdown Function (MAX4123/5/7)
  • 200µV Offset Voltage
  • No Phase Reversal for Overdriven Inputs
  • Drive 250Ω Loads
  • Stable with 500pF Capacitive Loads
  • Unity-Gain Stable (MAX4122/3/6/7/9)
  • Stable at Gains > 10V/V (MAX4124/5/8)
MAX4124
Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps
MAX4122, MAX4123, MAX4124, MAX4125, MAX4126, MAX4127, MAX4128, MAX4129: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX4124

SPICE Model 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on max4124 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed