MAX4123

PRODUCTION

Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps

Part Models
4
1ku List Price
Starting From $1.47
Viewing:

Part Details

  • 5-Pin SOT23 Package (MAX4122/4)
  • +2.7V to +6.5V Single-Supply Operation
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 5MHz Gain-Bandwidth Product (MAX4122/3/6/7/9)
  • 25MHz Gain-Bandwidth Product (MAX4124/5/8)
  • 650µA Quiescent Current per Amplifier
  • 25µA Shutdown Function (MAX4123/5/7)
  • 200µV Offset Voltage
  • No Phase Reversal for Overdriven Inputs
  • Drive 250Ω Loads
  • Stable with 500pF Capacitive Loads
  • Unity-Gain Stable (MAX4122/3/6/7/9)
  • Stable at Gains > 10V/V (MAX4124/5/8)
MAX4123
Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps
MAX4122, MAX4123, MAX4124, MAX4125, MAX4126, MAX4127, MAX4128, MAX4129: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4123 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed