MAX412

PRODUCTION

Single/Dual/Quad, 28MHz, Low-Noise, Low-Voltage, Precision Op Amps

Part Models
7
1ku List Price
Starting From $2.84

Part Details

  • Voltage Noise: 2.4nV per root-Hz (max) at 1kHz
  • 2.5mA Supply Current Per Amplifier
  • Low Supply Voltage Operation: ±2.4V to ±5V
  • 28MHz Unity-Gain Bandwidth
  • 4.5V/µs Slew Rate
  • 250µV (max) Offset Voltage (MAX410/MAX412)
  • 115dB (min) Voltage Gain
  • Available in an Ultra-Small TDFN Package
MAX412
Single/Dual/Quad, 28MHz, Low-Noise, Low-Voltage, Precision Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX412 yet. Have something to say?

Start a Discussion on EngineerZone®