MAX4094

PRODUCTION

Single/Dual/Quad, Micropower, Single-Supply, Rail-to-Rail Op Amps

Low Power RRI/O Op Amp Family Drives 2000pF Capacitive Loads

Part Models
4
1ku List Price
Starting From $2.11
Viewing:

Part Details

  • Low-Voltage, Single-Supply Operation (2.7V to 6V)
  • Beyond-the-Rails™ Inputs
  • No Phase Reversal for Overdriven Inputs
  • 30µV Offset Voltage
  • Rail-to-Rail Output Swing with 1kΩ Load
  • Unity-Gain Stable with 2000pF Load
  • 165µA (max) Quiescent Current Per Op Amp
  • 500kHz Gain-Bandwidth Product
  • High Voltage Gain (115dB)
  • High Common-Mode Rejection Ratio (90dB) and Power-Supply Rejection Ratio (100dB)
  • Temperature Range (-40°C to +125°C)
MAX4094
Single/Dual/Quad, Micropower, Single-Supply, Rail-to-Rail Op Amps
MAX4091, MAX4092, MAX4094: Pin Configurations/Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 2
MAX492 PRODUCTION Single/Dual/Quad, Micropower, Single-Supply, Rail-to-Rail Op Amps
MAX494 PRODUCTION Single/Dual/Quad, Micropower, Single-Supply, Rail-to-Rail Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max4094 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed