MAX4066A

PRODUCTION

Low-Cost, Low-Voltage, Quad, SPST, CMOS Analog Switch

Part Models
16
1ku List Price
Starting From $2.10

Part Details

  • Pin Compatible with 74HC4066
  • Guaranteed On-Resistance:
    • 170Ω max (3V supply)
    • 45Ω max (12V supply)
  • Guaranteed Match Between Channels:
    • 4Ω max (MAX4066)
    • 2Ω max (MAX4066A)
  • Guaranteed Low Leakage Currents:
    • 1nA at +25°C (MAX4066)
    • 100pA at +25°C (MAX4066A)
  • Single-Supply Operation from +2.0V to +16V
  • V+ to GND Signal Handling
  • TTL/CMOS-Logic Compatible
  • Low Power Consumption: 0.5µW
  • Low Crosstalk: -86dB
  • Low Off Isolation: -58dB
  • Low Distortion: 0.03%
  • Wide Bandwidth: > 100MHz
MAX4066A
Low-Cost, Low-Voltage, Quad, SPST, CMOS Analog Switch
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 6
MAX4610 PRODUCTION Low-Voltage, Quad, SPST CMOS Analog Switches
MAX4611 PRODUCTION Low-Voltage, Quad, SPST CMOS Analog Switches
MAX4612 PRODUCTION Low-Voltage, Quad, SPST CMOS Analog Switches
MAX4614 PRODUCTION Low-Voltage, High-Speed, Quad, SPST CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4066A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed