MAX406

PRODUCTION

Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps

Part Models
11
1ku List Price
Starting From $3.11
Viewing:

Part Details

  • 1.2µA Max Quiescent Current per Amplifier
  • +2.5V to +10V Single-Supply Range
  • 500µV Max Offset Voltage (MAX406A/MAX409A)
  • < 0.1pA Typical Input Bias Current
  • Output Swings Rail-to-Rail
  • Input Voltage Range Includes Negative Rail
MAX406
Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps
MAX406, MAX407, MAX409, MAX417, MAX418, MAX419: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

MAXREFDES1151
MAXREFDES1151 Circuits from the lab

Supercapacitor dv/dt Suppression Circuit Using MAX406, MAX985, and MAX1725

Features and Benefits

  • +2.5V to +10V Single-Supply Range
  • 500μV Max Offset Voltage (MAX406A)
  • < 0.1pA Typical Input-Bias Current
  • Output Swings Rail-to-Rail
  • Input Voltage Range Including Negative Remote Alarm Notification (RAI)
MAXREFDES1151
Supercapacitor dv/dt Suppression Circuit Using MAX406, MAX985, and MAX1725
MAXREFDES1151

Latest Discussions

Recently Viewed